Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IDROTECK
Description
CS - “CS” ROD END WITH SPHERICAL BEARING ISO 6982
Bill of material
CS12125
Code
AX
17 mm
C
32 mm
CH
38 mm
CN
12 mm
EN
12 mm
EU
10.05 mm
KK
M12x1,25
LF
14 mm
N
16 mm
R
16 mm
Static force
24.5 kN
Dynamic force
10.5 kN
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices