Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IDROTECK
Description
PTS - “PTS” PIN FOR CTS SUPPORT
Bill of material
PTS012
Code
D (h6)
12 mm
L
40 mm
A
8 mm
P
3.3 mm
E
4.5 mm
C
10 mm
B
4 mm
S
1 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices